Kop-Flex Gear Coupling Vertical Plate - Size 7 - 7W VP
Part #:2296622
Catalog #:7W VP
KEY FEATURES
- Support Vertical Coupling Applications
- Unique 40 degree tooth form distributes loads over a larger area than a 20 degree tooth.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Unique, high misalignment seal design - superior to standard o-rings.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed/Shrouded | Component Type: | Vertical Plate |
| Coupling Size: | 7 | Coupling Type: | Gear Coupling |
| Includes: | Vertical Plate | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Waldron | Outside Diameter (in): | 20.75 in |
| Series: | Waldron |
General Specifications
| UPC: | 662384102468 | Weight: | 23.00 LB |
| HTC: | 8483.90.8010 |

