Kop-Flex Gear Coupling Vertical Slide Fastener Set - Size 2.5 - 2 1/2 SB VSFS
Part #:2296945
Catalog #:2 1/2 SB VSFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Component Type: | Vertical Slide Fastener Set |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Includes: | Fasteners & Gasket | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 8.375 in |
| Series: | Fast, Waldron and H |
General Specifications
| UPC: | 662384270174 | Weight: | 1.46 LB |
| Packaged Length: | 5.87 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 5.87 IN | HTC: | 7318.15.2095 |
| Country of Origin: | United States of America |

