Kop-Flex Gear Coupling Vertical Slide Fastener Set - Size 5 - 5 SB VSFS
Part #:2296994
Catalog #:5 SB VSFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded | Component Type: | Vertical Slide Fastener Set |
| Coupling Size: | 5 | Coupling Type: | Gear Coupling |
| Includes: | Fasteners & Gasket | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 15.3125 in |
| Series: | Fast, Waldron and H |
General Specifications
| UPC: | 662384270228 | Weight: | 6.90 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 2.75 IN | HTC: | 7318.15.2095 |
| Country of Origin: | United States of America |

