Jaure Half Coupling / Less Fasteners Finished Bore Hub - 52MT FHLF FB
Part #:ADMT9910009
Catalog #:52MT FHLF FB
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 52 in | Bore Size Max (mm): | 52 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (mm): | 14 mm |
| Configuration: | Half Coupling | Coupling Size: | 52 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 6 |
| Length Through Bore (in): | 1.69291338582677 in | Length Through Bore (mm): | 43 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Hub / Carbon Steel Sleeve |
| Max Bore w/standard key for Flex Hub: | 52 in | Measurement System: | Metric |
| Outside Diameter (in): | 4.37007874015748 in | Outside Diameter (mm): | 111 mm |
| Overall Length (in): | 1.75196850393701 in | Overall Length (mm): | 44.5 mm |
| Rating HP @ 100 RPM: | 24.9969615232051 | Speed Max (rpm): | 8,600 rpm |
| Style: | MT | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (N⋅m): | 3,600 N·m | Torque Rating (in-lb): | 15,754.335 in/lbs |
| Torque Rating (N⋅m): | 1,780 N·m |
General Specifications
| UPC: | 662384000252 | Weight: | 3.92 LB |

