Jaure Half Coupling / Less Fasteners Finished Bore Hub - 62MT FHLF FB
Part #:ADMT9910010
Catalog #:62MT FHLF FB
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 62 in | Bore Size Max (mm): | 62 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (mm): | 17 mm |
| Configuration: | Half Coupling | Coupling Size: | 62 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 8 |
| Length Through Bore (in): | 1.96850393700787 in | Length Through Bore (mm): | 50 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Hub / Carbon Steel Sleeve |
| Max Bore w/standard key for Flex Hub: | 62 in | Measurement System: | Metric |
| Outside Diameter (in): | 5.5511811023622 in | Outside Diameter (mm): | 141 mm |
| Overall Length (in): | 2.02755905511811 in | Overall Length (mm): | 51.5 mm |
| Rating HP @ 100 RPM: | 39.1806307021023 | Speed Max (rpm): | 7,000 rpm |
| Style: | MT | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (N⋅m): | 5,520 N·m | Torque Rating (in-lb): | 24,693.5925 in/lbs |
| Torque Rating (N⋅m): | 2,790 N·m |
General Specifications
| UPC: | 662384000269 | Weight: | 8.40 LB |

