Jaure Half Coupling / Less Fasteners Finished Bore Hub - 190MT FHLF FB
Part #:ADMT9910017
Catalog #:190MT FHLF FB
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 190 in | Bore Size Max (mm): | 190 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (mm): | 95 mm |
| Configuration: | Half Coupling | Coupling Size: | 190 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 8 |
| Length Through Bore (in): | 5.90551181102362 in | Length Through Bore (mm): | 150 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Hub / Carbon Steel Sleeve |
| Max Bore w/standard key for Flex Hub: | 190 in | Measurement System: | Metric |
| Outside Diameter (in): | 14.9606299212598 in | Outside Diameter (mm): | 380 mm |
| Overall Length (in): | 12.1259842519685 in | Overall Length (mm): | 308 mm |
| Rating HP @ 100 RPM: | 961.961721539072 | Speed Max (rpm): | 2,600 rpm |
| Style: | MT | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (N⋅m): | 139,600 N·m | Torque Rating (in-lb): | 606,276.375 in/lbs |
| Torque Rating (N⋅m): | 68,500 N·m |
General Specifications
| UPC: | 662384000337 | Weight: | 180.32 LB |

