Jaure Half Coupling / Less Fasteners Finished Bore Hub - 275MT FHLF FB
Part #:ADMT9910020
Catalog #:275MT FHLF FB
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 275 in | Bore Size Max (mm): | 275 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (mm): | 130 mm |
| Configuration: | Half Coupling | Coupling Size: | 275 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 16 |
| Length Through Bore (in): | 8.66141732283465 in | Length Through Bore (mm): | 220 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Hub / Carbon Steel Sleeve |
| Max Bore w/standard key for Flex Hub: | 275 in | Measurement System: | Metric |
| Outside Diameter (in): | 19.9212598425197 in | Outside Diameter (mm): | 506 mm |
| Overall Length (in): | 8.85826771653543 in | Overall Length (mm): | 225 mm |
| Rating HP @ 100 RPM: | 2,885.88516461722 | Speed Max (rpm): | 2,000 rpm |
| Style: | MT | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (N⋅m): | 407,000 N·m | Torque Rating (in-lb): | 1,818,829.125 in/lbs |
| Torque Rating (N⋅m): | 205,500 N·m |
General Specifications
| UPC: | 662384005790 | Weight: | 443.13 LB |

