Jaure Half Coupling Less Fasteners - 156MT FHLF
Part #:KTAD9910007
Catalog #:156MT FHLF
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 156 in | Bore Size Max (mm): | 156 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (mm): | 70 mm |
| Configuration: | Half Coupling | Coupling Size: | 156 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 8 |
| Length Through Bore (in): | 4.7244094488189 in | Length Through Bore (mm): | 120 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Hub / Carbon Steel Sleeve |
| Max Bore w/standard key for Flex Hub: | 156 in | Measurement System: | Metric |
| Outside Diameter (in): | 12.2834645669291 in | Outside Diameter (mm): | 312 mm |
| Overall Length (in): | 9.68503937007874 in | Overall Length (mm): | 246 mm |
| Rating HP @ 100 RPM: | 492.917612058707 | Speed Max (rpm): | 3,200 rpm |
| Style: | MT | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (N⋅m): | 69,600 N·m | Torque Rating (in-lb): | 310,661.325 in/lbs |
| Torque Rating (N⋅m): | 35,100 N·m |
General Specifications
| UPC: | 662384001358 | Weight: | 97.64 LB |

