Jaure Half Coupling Less Fasteners - 210MT FHLF
Part #:KTAD9910010
Catalog #:210MT FHLF
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 210 in | Bore Size Max (mm): | 210 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (mm): | 110 mm |
| Configuration: | Half Coupling | Coupling Size: | 210 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 14 |
| Length Through Bore (in): | 6.88976377952756 in | Length Through Bore (mm): | 175 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Hub / Carbon Steel Sleeve |
| Max Bore w/standard key for Flex Hub: | 210 in | Measurement System: | Metric |
| Outside Diameter (in): | 15.9448818897638 in | Outside Diameter (mm): | 405 mm |
| Overall Length (in): | 7.04724409448819 in | Overall Length (mm): | 179 mm |
| Rating HP @ 100 RPM: | 1,188.05783419278 | Speed Max (rpm): | 2,400 rpm |
| Style: | MT | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (N⋅m): | 167,600 N·m | Torque Rating (in-lb): | 748,773.45 in/lbs |
| Torque Rating (N⋅m): | 84,600 N·m |
General Specifications
| UPC: | 662384001389 | Weight: | 226.04 LB |

