Jaure Half Coupling With Fasteners - 132MT FHWF
Part #:KTAD9920006
Catalog #:132MT FHWF
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 132 in |
| Bore Size Max (mm): | 132 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (mm): | 35 mm | Configuration: | Half Coupling |
| Coupling Size: | 132 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 8 | Length Through Bore (in): | 4.13385826771654 in |
| Length Through Bore (mm): | 105 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Hub / Carbon Steel Sleeve | Max Bore w/standard key for Flex Hub: | 132 in |
| Measurement System: | Metric | Outside Diameter (in): | 10.7874015748032 in |
| Outside Diameter (mm): | 274 mm | Overall Length (in): | 4.25196850393701 in |
| Overall Length (mm): | 108 mm | Rating HP @ 100 RPM: | 322.994446648155 |
| Speed Max (rpm): | 3,600 rpm | Style: | MT |
| Tooth Profile: | Crown faced, Involute Stub Tooth | Torque [Max] (N⋅m): | 45,600 N·m |
| Torque Rating (in-lb): | 203,567.25 in/lbs | Torque Rating (N⋅m): | 23,000 N·m |
General Specifications
| UPC: | 662384001464 | Weight: | 73.25 LB |

