POPULAR
Jaure Rough Stock Bore Hub - MT-132-HD HUB A00
Part #:SFCU0090404
Catalog #:MT-132-HD HUB A00
KEY FEATURES
- Increased pitch gear diameter allows for larger maximum bore and higher torque capacity than other equivalent size couplings.
- MT coupling halves (AGMA sizes 1-7) are interchangeable with couplings of other manufacturers. MTT type are not interchangeable.
- Coupling halves are joined by special body fitting grade 8 bolts. Adapted nuts are used. While applying tightening torque, nuts rotate and bolts are kept fixed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 132 in | Bore Size Max (mm): | 132 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (mm): | 35 mm |
| Configuration: | Hub Only | Coupling Size: | 132 |
| Coupling Type: | Gear Coupling | Length Through Bore (in): | 4.13385826771654 in |
| Length Through Bore (mm): | 105 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Max Bore w/standard key for Flex Hub: | 132 in |
| Measurement System: | Metric | Outside Diameter (in): | 7.00787401574803 in |
| Outside Diameter (mm): | 178 mm | Style: | MT |
| Tooth Profile: | Crown faced, Involute Stub Tooth |
General Specifications
| UPC: | 662384001129 | Weight: | 45.70 LB |
| Packaged Length: | 7.68 IN | Packaged Width: | 7.68 IN |
| Packaged Height: | 4.13 IN | Country of Origin: | Czech Republic |

