Kop-Flex Series H Plus - Gear Coupling - Fastener Set - Exposed Bolt - Size 4 1/2 - 4 1/2 EB FS PLUS
Part #:HG1961036
Catalog #:4 1/2 EB FS PLUS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Component Type: | Fastener |
| Coupling Size: | 4.5 | Fastener Quantity: | 10 |
| Includes: | Bolt, Nut And Gasket | Material: | Grade 8 |
| Model Name: | Series H PLUS |
General Specifications
| UPC: | 662384009910 | Weight: | 6.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.50 IN |

