Kop-Flex Series H Plus - Gear Coupling - Flex Hub - Finish Bore - Size 3 1/2 - 3 1/2 HG FHUB FB
Part #:HG2283125
Catalog #:3 1/2 HG FHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 4.88 in |
| Bore Type: | Finish Bore | Component Type: | Flex |
| Configuration: | Flex | Coupling Size: | 3.5 |
| Coupling Type: | Flex Hub | Hub Diameter (in): | 7 in |
| Includes: | Flex Hub | Length Through Bore (in): | 4.19 in |
| Length Through Bore (mm): | 106.43 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 7 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 3,900 rpm | Torque Rating (in-lb): | 163,800 in/lbs |
| Torque Rating (N⋅m): | 18,506.91 N·m |
General Specifications
| UPC: | 662384007992 |

