Kop-Flex Series H Plus - Gear Coupling - Flex Hub - Finish Bore - Size 5 1/2 - 5 1/2 HG FHUB FB
Part #:HG2283166
Catalog #:5 1/2 HG FHUB FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 8.25 in |
| Bore Type: | Finish Bore | Component Type: | Flex |
| Configuration: | Flex | Coupling Size: | 5.5 |
| Coupling Type: | Flex Hub | Hub Diameter (in): | 11 in |
| Includes: | Flex Hub | Length Through Bore (in): | 6.62 in |
| Length Through Bore (mm): | 168.15 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 11 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 2,650 rpm | Torque Rating (in-lb): | 655,200 in/lbs |
| Torque Rating (N⋅m): | 74,027.64 N·m |
General Specifications
| UPC: | 662384008036 | Weight: | 157.00 LB |

