Kop-Flex Series H Plus - Gear Coupling - Flex Hub - Rough Bore - Size 1 1/2 - 1 1/2 HG FHUB
Part #:HG1963313
Catalog #:1 1/2 HG FHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 2.38 in |
| Bore Type: | Rough Bore | Component Type: | Flex |
| Configuration: | Flex | Coupling Size: | 1.5 |
| Coupling Type: | Flex Hub | Hub Diameter (in): | 3.4 in |
| Includes: | Flex Hub | Length Through Bore (in): | 1.94 in |
| Length Through Bore (mm): | 49.28 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 3.4 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 6,500 rpm | Torque Rating (in-lb): | 20,790 in/lbs |
| Torque Rating (N⋅m): | 2,348.95 N·m |
General Specifications
| UPC: | 662384041613 | Weight: | 5.00 LB |

