Kop-Flex Series H Plus - Gear Coupling - Flex Hub - Rough Bore - Size 1 - 1 HG FHUB
Part #:HG1963222
Catalog #:1 HG FHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 1.88 in |
| Bore Type: | Rough Bore | Component Type: | Flex |
| Configuration: | Flex | Coupling Size: | 1 |
| Coupling Type: | Flex Hub | Hub Diameter (in): | 2.7 in |
| Includes: | Flex Hub | Length Through Bore (in): | 1.69 in |
| Length Through Bore (mm): | 42.93 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 2.7 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 8,000 rpm | Torque Rating (in-lb): | 10,080 in/lbs |
| Torque Rating (N⋅m): | 1,138.89 N·m |
General Specifications
| UPC: | 662384041521 | Weight: | 3.07 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 2.00 IN |

