Kop-Flex Series H Plus - Gear Coupling - Flex Hub - Rough Bore - Size 6 - 6 HG FHUB
Part #:HG1963511
Catalog #:6 HG FHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 9.13 in |
| Bore Type: | Rough Bore | Component Type: | Flex |
| Configuration: | Flex | Coupling Size: | 6 |
| Coupling Type: | Flex Hub | Hub Diameter (in): | 12 in |
| Includes: | Flex Hub | Length Through Bore (in): | 7.41 in |
| Length Through Bore (mm): | 188.21 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 12 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 2,450 rpm | Torque Rating (in-lb): | 800,100 in/lbs |
| Torque Rating (N⋅m): | 90,399.14 N·m |
General Specifications
| UPC: | 662384006988 | Weight: | 184.00 LB |

