Kop-Flex Series H Plus - Gear Coupling - Mill Motor Hub 06 - Finished Bore - Size 2 - 2 HG MMHUB06
Part #:HG1963438
Catalog #:2 HG MMHUB06
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 2.5 in |
| Bore Type: | Finish Bore | Component Type: | Flex |
| Configuration: | Flex | Coupling Size: | 2 |
| Coupling Type: | Flex Hub | Hub Diameter (in): | 4.14 in |
| Includes: | Mill Motor Hub | Length Through Bore (in): | 4 in |
| Length Through Bore (mm): | 101.6 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 4.14 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 5,600 rpm | Torque Rating (in-lb): | 37,800 in/lbs |
| Torque Rating (N⋅m): | 4,270.83 N·m |
General Specifications
| UPC: | 662384006902 | Weight: | 11.00 LB |

