Kop-Flex Series H Plus - Gear Coupling - Mill Motor Hub 08 - Finished Bore - Size 3 - 3 HG MMHUB08
Part #:HG2284750
Catalog #:3 HG MMHUB08
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 3 in |
| Bore Type: | Finish Bore | Configuration: | Flex |
| Coupling Size: | 3 | Coupling Type: | Flex Hub |
| Hub Diameter (in): | 6 in | Includes: | Mill Motor Hub |
| Length Through Bore (in): | 4.5 in | Length Through Bore (mm): | 114.3 mm |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 6 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 4,400 rpm |
| Torque Rating (in-lb): | 270,900 in/lbs | Torque Rating (N⋅m): | 30,607.58 N·m |
General Specifications
| UPC: | 662384008487 | Weight: | 29.40 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 7.50 IN |

