Kop-Flex Series H Plus - Gear Coupling - Mill Motor Hub 14 - Finished Bore - Size 3 1/2 - 3 1/2 HG MMHUB14
Part #:HG2284834
Catalog #:3 1/2 HG MMHUB14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 4.25 in |
| Bore Type: | Finish Bore | Configuration: | Flex |
| Coupling Size: | 3.5 | Coupling Type: | Flex Hub |
| Hub Diameter (in): | 7 in | Includes: | Mill Motor Hub |
| Length Through Bore (in): | 5 in | Length Through Bore (mm): | 127 mm |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 7 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,900 rpm |
| Torque Rating (in-lb): | 163,800 in/lbs | Torque Rating (N⋅m): | 18,506.91 N·m |
General Specifications
| UPC: | 662384008524 |

