Kop-Flex Series H Plus - Gear Coupling - Mill Motor Hub 18 - Finished Bore - Size 5 - 5 HG MMHUB18
Part #:HG2284974
Catalog #:5 HG MMHUB18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 5 in |
| Bore Type: | Finish Bore | Configuration: | Flex |
| Coupling Size: | 5 | Coupling Type: | Flex Hub |
| Hub Diameter (in): | 10 in | Includes: | Mill Motor Hub |
| Length Through Bore (in): | 6 in | Length Through Bore (mm): | 152.4 mm |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 10 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 2,900 rpm |
| Torque Rating (in-lb): | 500,900 in/lbs | Torque Rating (N⋅m): | 56,594.09 N·m |
General Specifications
| UPC: | 662384008661 |

