Kop-Flex Series H Plus - Gear Coupling - Mill Motor Hub - Finished Bore - Size 4 1/2 - 4 1/2 HG MMHUB
Part #:HG1963388
Catalog #:4 1/2 HG MMHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 6.75 in |
| Bore Type: | Finish Bore | Component Type: | Flex |
| Configuration: | Flex | Coupling Size: | 4.5 |
| Coupling Type: | Flex Hub | Hub Diameter (in): | 9.25 in |
| Includes: | Mill Motor Hub | Length Through Bore (in): | 5.31 in |
| Length Through Bore (mm): | 134.87 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 9.25 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 3,200 rpm | Torque Rating (in-lb): | 371,700 in/lbs |
| Torque Rating (N⋅m): | 41,996.45 N·m |
General Specifications
| UPC: | 662384006858 | Weight: | 193.75 LB |

