Kop-Flex Series H Plus - Gear Coupling - Rigid Hub - Exposed Bolt - Finished Bore - Size 4 1/2 - 4 1/2 EB RHUB PLUS FB
Part #:HG2283265
Catalog #:4 1/2 EB RHUB PLUS FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 8.13 in |
| Bore Type: | Finish Bore | Component Type: | Rigid |
| Configuration: | Rigid | Coupling Size: | 4.5 |
| Coupling Type: | Rigid Hub | Hub Diameter (in): | 10.79 in |
| Includes: | Rigid Hub | Length Through Bore (in): | 5.14 in |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 13.62 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,200 rpm |
| Torque Rating (in-lb): | 371,700 in/lbs | Torque Rating (N⋅m): | 41,996.45 N·m |
General Specifications
| UPC: | 662384008135 |

