Kop-Flex Series H Plus - Gear Coupling - Rigid Hub - Exposed Bolt - Rough Bore - Size 2 - 2 EB RHUB PLUS
Part #:HG1960442
Catalog #:2 EB RHUB PLUS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Bore Size Max (in): | 3.63 in |
| Bore Type: | Rough Bore | Component Type: | Rigid |
| Configuration: | Rigid | Coupling Size: | 2 |
| Coupling Type: | Rigid Hub | Hub Diameter (in): | 4.98 in |
| Includes: | Rigid Hub | Length Through Bore (in): | 2.3 in |
| Length Through Bore (mm): | 58.42 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 7 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 5,600 rpm | Torque Rating (in-lb): | 37,800 in/lbs |
| Torque Rating (N⋅m): | 4,270.83 N·m |
General Specifications
| UPC: | 662384006186 | Weight: | 16.00 LB |

