Kop-Flex Series H Plus - Gear Coupling - Rigid Hub - Shrouded Bolt - Finished Bore - Size 4 - 4 SB RHUB PLUS FB
Part #:HG2283372
Catalog #:4 SB RHUB PLUS FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded Bolt | Bore Size Max (in): | 7.25 in |
| Bore Type: | Finish Bore | Component Type: | Rigid |
| Configuration: | Rigid | Coupling Size: | 4 |
| Coupling Type: | Rigid Hub | Hub Diameter (in): | 9.66 in |
| Includes: | Rigid Hub | Length Through Bore (in): | 4.04 in |
| Length Through Bore (mm): | 102.66 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 12.5 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 3,600 rpm | Torque Rating (in-lb): | 236,000 in/lbs |
| Torque Rating (N⋅m): | 26,664.41 N·m |
General Specifications
| UPC: | 662384008241 |

