Kop-Flex Series H Plus - Gear Coupling - Rigid Hub - Shrouded Bolt - Rough Bore - Size 1 1/2 - 1 1/2 SB RHUB PLUS
Part #:HG1960558
Catalog #:1 1/2 SB RHUB PLUS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded Bolt | Bore Size Max (in): | 2.94 in |
| Bore Type: | Rough Bore | Component Type: | Rigid |
| Configuration: | Rigid | Coupling Size: | 1.5 |
| Coupling Type: | Rigid Hub | Hub Diameter (in): | 4.14 in |
| Includes: | Rigid Hub | Length Through Bore (in): | 1.82 in |
| Length Through Bore (mm): | 46.23 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 6 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 6,500 rpm | Torque Rating (in-lb): | 20,790 in/lbs |
| Torque Rating (N⋅m): | 2,348.95 N·m |
General Specifications
| UPC: | 662384006285 | Weight: | 12.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN |

