Kop-Flex Series H Plus - Gear Coupling - Rigid Hub - Shrouded Bolt - Rough Bore - Size 3 1/2 - 3 1/2 SB RHUB PLUS
Part #:HG1960590
Catalog #:3 1/2 SB RHUB PLUS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Shrouded Bolt | Bore Size Max (in): | 5.88 in |
| Bore Type: | Rough Bore | Component Type: | Rigid |
| Configuration: | Rigid | Coupling Size: | 3.5 |
| Coupling Type: | Rigid Hub | Hub Diameter (in): | 8.32 in |
| Includes: | Rigid Hub | Length Through Bore (in): | 4.02 in |
| Length Through Bore (mm): | 102.11 mm | Material: | Medium Carbon Steel |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 11 in | Sleeve Type: | Flanged |
| Speed Max (rpm): | 3,900 rpm | Torque Rating (in-lb): | 163,800 in/lbs |
| Torque Rating (N⋅m): | 18,506.91 N·m |
General Specifications
| UPC: | 662384006322 | Weight: | 70.15 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 10.00 IN |

