Kop-Flex Series H Plus - Gear Coupling - Sleeve - Exposed Bolt - Size 1 - 1 HG EB SLEEVE
Part #:HG1959048
Catalog #:1 HG EB SLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Configuration: | Flex |
| Coupling Size: | 1 | Coupling Type: | Full Flex |
| Includes: | Flex Sleeve | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 4.56 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 8,000 rpm |
| Torque Rating (in-lb): | 10,080 in/lbs | Torque Rating (N⋅m): | 1,138.89 N·m |
General Specifications
| UPC: | 662384009675 | Weight: | 2.00 LB |

