Kop-Flex Series H Plus - Gear Coupling - Sleeve - Exposed Bolt - Size 2 1/2 - 2 1/2 HG EB SLEEVE
Part #:HG1959071
Catalog #:2 1/2 HG EB SLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Configuration: | Flex |
| Coupling Size: | 2.5 | Coupling Type: | Full Flex |
| Includes: | Flex Sleeve | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 8.38 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 5,000 rpm |
| Torque Rating (in-lb): | 66,150 in/lbs | Torque Rating (N⋅m): | 7,473.94 N·m |
General Specifications
| UPC: | 662384009705 | Weight: | 10.15 LB |

