Kop-Flex Series H Plus - Gear Coupling - Sleeve - Exposed Bolt - Size 4 1/2 - 4 1/2 HG EB SLEEVE
Part #:HG1959113
Catalog #:4 1/2 HG EB SLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Configuration: | Flex |
| Coupling Size: | 4.5 | Coupling Type: | Full Flex |
| Includes: | Flex Sleeve | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 13.62 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,200 rpm |
| Torque Rating (in-lb): | 371,700 in/lbs | Torque Rating (N⋅m): | 41,996.45 N·m |
General Specifications
| UPC: | 662384009743 | Weight: | 30.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 8.00 IN |

