Kop-Flex Series H Plus - Gear Coupling - Sleeve - Exposed Bolt - Size 4 - 4 HG EB SLEEVE
Part #:HG1959105
Catalog #:4 HG EB SLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Configuration: | Flex |
| Coupling Size: | 4 | Coupling Type: | Full Flex |
| Includes: | Flex Sleeve | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 12.5 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,600 rpm |
| Torque Rating (in-lb): | 270,900 in/lbs | Torque Rating (N⋅m): | 30,607.58 N·m |
General Specifications
| UPC: | 662384009736 | Weight: | 30.24 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 5.75 IN |

