Kop-Flex Series H Plus - Gear Coupling - Slide Sleeve - Exposed Bolt - Size 2 - 2 HG EB SSLEEVE
Part #:HG1963537
Catalog #:2 HG EB SSLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed Bolt | Configuration: | Flex |
| Coupling Size: | 2 | Coupling Type: | Full Flex |
| Includes: | Flex Slide Sleeve | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 7 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,700 rpm |
| Torque Rating (in-lb): | 37,800 in/lbs | Torque Rating (N⋅m): | 4,270.83 N·m |
General Specifications
| UPC: | 662384007008 | Weight: | 7.00 LB |

