Falk Steelflex 1020T10-1040T10 COVER FSTNR SET METRIC 775798 - 10055265
Part #:10055265
Catalog #:10055265
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1020T10 | Coupling Style: | Horizonally Split |
| Coupling Type: | Grid | Hardware Coating: | None |
| Hardware Material: | Steel | Product: | T10 Series Horizontally-Split Cover Fastener Kits |
| Series: | Cover Fastener Sets |
General Specifications
| UPC: | 782934028908 | Weight: | 0.05 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 7318152095 |
| Country of Origin: | Taiwan, Republic of China |

