Falk Steelflex 1030T31 SPACER ASSY BE=5.375 729360 - 0729360
Part #:10026858
Catalog #:0729360
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1030T31 | Coupling Style: | Spacer |
| Coupling Type: | Grid | Cover Material: | Aluminum |
| Distance Between Shaft Ends (in): | 5.375 in | Distance Between Shaft Ends (mm): | 137 mm |
| Grease Included: | True | Product: | T31 Series Spacer Assemblies |
| Series: | Spacer Assemblies | Weight of Grease Required (lb): | 0.09 lb |
General Specifications
| UPC: | 782934012563 | Weight: | 3.22 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483908010 |
| Country of Origin: | United States of America |

