Falk 1080T HUB 2.4375 BORE - NON STK 705112 - 0705112
Part #:10010877
Catalog #:0705112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1080T | Coupling Type: | Grid |
| Hub Barrel Outside Diameter (in): | 4.12 in | Hub Bore Fit: | Clearance |
| Hub Length through Bore (in): | 3.5 in | Hub Material: | Steel |
| Hub Set Screw Axial Location (in): | 2.54 in | Hub Straight Bore Diameter [Max] (in): | 2.439 in |
| Hub Straight Bore Diameter [Min] (in): | 2.4375 in | Hub Straight Bore Diameter [Nom] (in): | 2.4375 in |
| Hub Style: | Bored | Hub Type: | T-Hub |
| Keyway ANSI Standard: | True | Keyway Depth (in): | 0.3125 in |
| Keyway Fit: | Commercial | Keyway Width (in): | 0.625 in |
| Number of Keyways: | 1 | Number of Set Screws: | 1 |
| Product: | T10_T20 Series Standard Bore Hubs | Series: | Hubs |
General Specifications
| UPC: | 782934002915 | Weight: | 11.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

