Falk Steelflex 1080T HUB RSB LONG 257556 - 0257556
Part #:10010436
Catalog #:0257556
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1080T | Coupling Type: | Grid |
| Hub Barrel Outside Diameter (in): | 4.12 in | Hub Bore Fit: | Rough Bore |
| Hub Length through Bore (in): | 8.094 in | Hub Material: | Steel |
| Hub Straight Bore Diameter [Max] (in): | 3 in | Hub Straight Bore Diameter [Max] (mm): | 80 mm |
| Hub Straight Bore Diameter [Min] (in): | 1.062 in | Hub Straight Bore Diameter [Min] (mm): | 27 mm |
| Hub Style: | Rough Stock Bore | Hub Type: | Long T-Hub |
| Product: | T10_T20 Series Rough Stock Bore Hubs (RSB) | Series: | Hubs |
General Specifications
| UPC: | 782934007859 | Weight: | 33.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483908010 |
| Country of Origin: | United States of America |

