Falk 1080T31/35 SHAFT HUB RSB 258640 - 0258640
Part #:10010444
Catalog #:0258640
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1080T31/35 | Coupling Style: | Spacer |
| Coupling Type: | Grid | Hub Barrel Outside Diameter (in): | 4.81 in |
| Hub Bore Fit: | Rough Bore | Hub Length through Bore (in): | 3.5 in |
| Hub Material: | Steel | Hub Straight Bore Diameter [Max] (in): | 3.5 in |
| Hub Straight Bore Diameter [Max] (mm): | 95 mm | Hub Straight Bore Diameter [Min] (in): | 1.062 in |
| Hub Straight Bore Diameter [Min] (mm): | 27 mm | Hub Style: | Rough Stock Bore |
| Hub Type: | T31/T35 Shaft Hub | Product: | T31_T35 Series Rough Stock Bore (RSB) Shaft Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 782934007545 | Weight: | 20.76 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

