Falk Steelflex 1090T HUB RSB LONG 257557 - 0257557
Part #:10010437
Catalog #:0257557
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1090T | Coupling Type: | Grid |
| Hub Barrel Outside Diameter (in): | 4.88 in | Hub Bore Fit: | Rough Bore |
| Hub Length through Bore (in): | 8.094 in | Hub Material: | Steel |
| Hub Straight Bore Diameter [Max] (in): | 3.5 in | Hub Straight Bore Diameter [Max] (mm): | 95 mm |
| Hub Straight Bore Diameter [Min] (in): | 1.062 in | Hub Straight Bore Diameter [Min] (mm): | 27 mm |
| Hub Style: | Rough Stock Bore | Hub Type: | Long T-Hub |
| Product: | T10_T20 Series Rough Stock Bore Hubs (RSB) | Series: | Hubs |
General Specifications
| UPC: | 782934007866 | Weight: | 81.59 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483908010 |
| Country of Origin: | United States of America |

