Falk 1100T HUB 2.0000 NON-STK 744001 - 0744001
Part #:10011125
Catalog #:0744001
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1100T | Coupling Type: | Grid |
| Hub Barrel Outside Diameter (in): | 5.59 in | Hub Bore Fit: | Interference |
| Hub Length through Bore (in): | 4.75 in | Hub Material: | Steel |
| Hub Straight Bore Diameter [Max] (in): | 1.999 in | Hub Straight Bore Diameter [Min] (in): | 1.9985 in |
| Hub Straight Bore Diameter [Nom] (in): | 2 in | Hub Style: | Bored |
| Hub Type: | T-Hub | Keyway ANSI Standard: | True |
| Keyway Depth (in): | 0.25 in | Keyway Fit: | Commercial |
| Keyway Width (in): | 0.5 in | Number of Keyways: | 1 |
| Number of Set Screws: | 0 | Product: | T10_T20 Series Standard Bore Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 782934014703 | Weight: | 34.00 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

