Falk 1100T31 SPACER ASSY BE=8.875 739882 - 0739882
Part #:10026921
Catalog #:0739882
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1100T31 | Coupling Style: | Spacer |
| Coupling Type: | Grid | Cover Material: | Aluminum |
| Distance Between Shaft Ends (in): | 8.875 in | Distance Between Shaft Ends (mm): | 226 mm |
| Grease Included: | False | Product: | T31 Series Spacer Assemblies |
| Series: | Spacer Assemblies | Weight of Grease Required (lb): | 0.94 lb |
General Specifications
| UPC: | 782934013942 | Weight: | 91.88 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483908010 |
| Country of Origin: | United States of America |

