Falk 1110T HUB 4.1250 NON-STK 788495 - 0788495
Part #:10011620
Catalog #:0788495
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1110T | Coupling Type: | Grid |
| Hub Barrel Outside Diameter (in): | 6.31 in | Hub Bore Fit: | Interference |
| Hub Length through Bore (in): | 5 in | Hub Material: | Steel |
| Hub Straight Bore Diameter [Max] (in): | 4.123 in | Hub Straight Bore Diameter [Min] (in): | 4.1215 in |
| Hub Straight Bore Diameter [Nom] (in): | 4.125 in | Hub Style: | Bored |
| Hub Type: | T-Hub | Keyway ANSI Standard: | True |
| Keyway Depth (in): | 0.5 in | Keyway Fit: | Commercial |
| Keyway Width (in): | 1 in | Number of Keyways: | 1 |
| Number of Set Screws: | 0 | Product: | T10_T20 Series Standard Bore Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 782934147876 | Weight: | 18.47 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

