Falk 1140T HUB 5.0000 (4.9965) NON STOCK 788502 - 0788502
Part #:10011625
Catalog #:0788502
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1140T | Coupling Type: | Grid |
| Hub Barrel Outside Diameter (in): | 10 in | Hub Bore Fit: | Interference |
| Hub Length through Bore (in): | 7.25 in | Hub Material: | Steel |
| Hub Straight Bore Diameter [Max] (in): | 4.998 in | Hub Straight Bore Diameter [Min] (in): | 4.9965 in |
| Hub Straight Bore Diameter [Nom] (in): | 5 in | Hub Style: | Bored |
| Hub Type: | T-Hub | Keyway ANSI Standard: | True |
| Keyway Depth (in): | 0.625 in | Keyway Fit: | Commercial |
| Keyway Width (in): | 1.25 in | Number of Keyways: | 1 |
| Number of Set Screws: | 0 | Product: | T10_T20 Series Standard Bore Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 782934147944 | Weight: | 88.13 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

