Falk Steelflex 1140T HUB RSB LONG 257562 - 0257562
Part #:10010442
Catalog #:0257562
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1140T | Coupling Type: | Grid |
| Hub Barrel Outside Diameter (in): | 10 in | Hub Bore Fit: | Rough Bore |
| Hub Length through Bore (in): | 8.031 in | Hub Material: | Steel |
| Hub Straight Bore Diameter [Max] (in): | 7.25 in | Hub Straight Bore Diameter [Max] (mm): | 200 mm |
| Hub Straight Bore Diameter [Min] (in): | 2.625 in | Hub Straight Bore Diameter [Min] (mm): | 67 mm |
| Hub Style: | Rough Stock Bore | Hub Type: | Long T-Hub |
| Product: | T10_T20 Series Rough Stock Bore Hubs (RSB) | Series: | Hubs |
General Specifications
| UPC: | 782934007910 | Weight: | 101.88 LB |
| Packaged Length: | 8.03 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483908010 |
| Country of Origin: | United States of America |

