Falk Steelflex 1160T20-1170T20 COVER FSTNR SET INCH 744123 - 0744123
Part #:10052172
Catalog #:0744123
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1160T20 | Coupling Style: | Vertically Split |
| Coupling Type: | Grid | Hardware Coating: | None |
| Hardware Material: | Steel | Product: | T20 Series Vertically-Split Cover Fastener Kits |
| Series: | Cover Fastener Sets |
General Specifications
| UPC: | 782934015205 | Weight: | 1.45 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 7318152095 |
| Country of Origin: | Taiwan, Republic of China |

