Falk Steelflex 1240T10 COVER FSTNR SET INCH 744977 - 0744977
Part #:10052241
Catalog #:0744977
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1240T10 | Coupling Style: | Horizonally Split |
| Coupling Type: | Grid | Hardware Coating: | None |
| Hardware Material: | Steel | Product: | T10 Series Horizontally-Split Cover Fastener Kits |
| Series: | Cover Fastener Sets |
General Specifications
| UPC: | 782934359514 | Weight: | 1.23 LB |
| HTC: | 7318152095 | Country of Origin: | United States of America |

