Falk Steelflex 1250T10 COVER FSTNR SET INCH 744978 - 0744978
Part #:10052242
Catalog #:0744978
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1250T10 | Coupling Style: | Horizonally Split |
| Coupling Type: | Grid | Hardware Coating: | None |
| Hardware Material: | Steel | Product: | T10 Series Horizontally-Split Cover Fastener Kits |
| Series: | Cover Fastener Sets |
General Specifications
| UPC: | 782934359521 | Weight: | 16.67 LB |
| HTC: | 7318152095 | Country of Origin: | Canada |

