Falk Steelflex 1260T HUB RSB 334251 - 0334251
Part #:10010603
Catalog #:0334251
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1260T | Coupling Type: | Grid |
| Hub Barrel Outside Diameter (in): | 30 in | Hub Bore Fit: | Rough Bore |
| Hub Length through Bore (in): | 17 in | Hub Material: | Steel |
| Hub Straight Bore Diameter [Max] (in): | 20 in | Hub Straight Bore Diameter [Min] (in): | 10 in |
| Hub Straight Bore Diameter [Min] (mm): | 254 mm | Hub Style: | Rough Stock Bore |
| Hub Type: | T-Hub | Product: | T10_T20 Series Rough Stock Bore Hubs (RSB) |
| Series: | Hubs |
General Specifications
| UPC: | 782934346125 | Weight: | 1.23 LB |
| HTC: | 8483908010 | Country of Origin: | China |

