Kop-Flex Grid Coupling Grid Hub - Size 1040 - Rough Bore - 1040 HUB
Part #:1965185
Catalog #:1040 HUB
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.63 in | Bore Size Min (in): | 0 in |
| Bore Type: | Rough Bore | Component Type: | Grid Hub |
| Coupling Size: | 1,040 | Coupling Type: | Grid Coupling |
| Hub Material: | Carbon Steel | Lube/Non-Lube: | Lubricated |
| Overall Length (in): | 2 in |
General Specifications
| UPC: | 662384766547 | Weight: | 2.61 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.90.8010 |
| Country of Origin: | France |

