Kop-Flex Grid Coupling Horizontal Cover and Grid Assembly - Size 1090 - 1090T10 CGA
Part #:1965821
Catalog #:1090T10 CGA
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Horizontal Cover and Grid Assembly | Coupling Size: | 1,090 |
| Coupling Type: | Grid Coupling | Cover Material: | Aluminum |
| Cover Overall Length (in): | 4.81 in | Cover Type: | Horizontal Split Cover |
| Lube/Non-Lube: | Lubricated | Outside Diameter (in): | 8.38 in |
| Speed Max (rpm): | 3,600 rpm |
General Specifications
| UPC: | 662384782776 | Weight: | 9.34 LB |
| Packaged Length: | 9.80 IN | Packaged Width: | 9.80 IN |
| Packaged Height: | 5.70 IN | HTC: | 8483.90.8010 |

