Kop-Flex Grid Coupling Horizontal Cover Kit - Size 1120 - 1120T10 COVER
Part #:1965656
Catalog #:1120T10 COVER
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Horizontal Cover Kit | Coupling Size: | 1,120 |
| Coupling Type: | Grid Coupling | Cover Type: | Horizontal Split Cover |
| Lube/Non-Lube: | Lubricated |
General Specifications
| UPC: | 662384776997 | Weight: | 17.69 LB |
| Packaged Length: | 15.70 IN | Packaged Width: | 15.80 IN |
| Packaged Height: | 9.10 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

